IESNA:LM-63-2002
[TEST]P1203873
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-830-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18246
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1840.7 1912.8 2046.4 2197.3 2328.9 2445.3 2537.5 2598.1 2621.1 2644.2
2737.5 2818.2 2936.4 3187.3 3546.8 3974.5 4404.1 4821.3 5190.4 5490.3
5822.8 6128.5 6442.8 6737.9 7001.3 7089.7 6939.7 6571.6 5601.8 3609.2
1316.8 479.6 251.8 139.4 75 22.1 0
1840.7 1925.3 2062.7 2211.7 2348.2 2458.7 2554.8 2612.5 2636.5 2658.6
2741.3 2817.2 2925.8 3153.6 3502.6 3919.7 4334.9 4763.6 5138.5 5478.7
5791.1 6145.8 6443.8 6739.8 7014.7 7138.7 7052.2 6716.7 5819 3901.4
1495.6 524.8 276.8 150.9 79.8 26.9 0
1840.7 1913.7 2043.5 2189.6 2318.4 2429.9 2516.4 2573.1 2595.2 2604.8
2669.2 2755.7 2852.8 3035.4 3344.9 3736.1 4183.1 4633.9 5043.3 5377.8
5683.5 6025.7 6410.1 6789.8 7151.2 7442.4 7639.5 7628 6956.1 5122.1
2379.9 776.6 397.9 223 104.8 34.6 0
1840.7 1903.1 2022.3 2157.9 2275.1 2377 2459.7 2509.6 2530.8 2537.5
2572.1 2664.4 2757.6 2866.2 3071.9 3369.9 3733.2 4140.8 4576.2 5020.3
5457.6 5913.2 6394.8 6925.3 7468.4 7893.2 8244.1 8612.2 8749.7 7618.3
4781.9 1837.8 713.2 387.4 211.5 67.3 0
1840.7 1898.3 2003.1 2124.2 2232.8 2328 2407.8 2459.7 2484.7 2497.2
2514.5 2575 2675.9 2759.6 2863.4 3042.1 3305.5 3630.4 4011 4459.9
4987.6 5583.5 6208.3 6933 7570.3 8199.9 8847.7 9633.9 10536.5 10737.4
9013 5543.1 2375.1 1069.8 522.9 204.7 0
1840.7 1885.8 1972.3 2073.3 2175.2 2270.3 2351.1 2412.6 2448.1 2474.1
2494.3 2532.7 2610.6 2709.6 2792.2 2888.4 3048.9 3283.4 3602.5 3965.8
4382 4846.3 5359.6 5951.6 6630.2 7462.6 8451.7 9641.6 11268.9 12800.1
12722.2 10207.8 6062.2 2592.3 898.7 201.8 0
1840.7 1884.9 1968.5 2072.3 2168.4 2261.7 2343.4 2406.8 2445.3 2473.1
2493.3 2531.8 2604.8 2701.9 2788.4 2882.6 3030.6 3243 3563.1 3897.6
4326.3 4748.2 5251.9 5829.6 6514.9 7349.2 8339.2 9536.9 11168 12794.3
12759.7 10285.6 6184.3 2665.4 918.9 206.7 0
1840.7 1877.2 1946.4 2031.9 2122.3 2210.7 2297.2 2368.4 2417.4 2454.9
2492.3 2541.4 2596.2 2648.1 2720.1 2821.1 2937.4 3083.5 3302.6 3607.3
3981.2 4422.4 4953 5604.7 6374.6 7265.6 8247.9 9322.5 10616.3 11784.1
11584.2 9261 5503.7 2174.2 649.8 128.8 0
1840.7 1872.4 1921.4 1992.5 2072.3 2155 2241.5 2319.3 2383.7 2441.4
2498.1 2559.6 2610.6 2653.8 2708.6 2774 2883.6 3043.1 3290.1 3641
4107.1 4694.4 5385.5 6153.5 6947.4 7781.7 8648.7 9578.2 10505.7 10798.9
9857.9 7016.6 3297.8 1160.1 462.3 182.6 0
1840.7 1858.9 1892.6 1943.5 2008.9 2082.9 2165.5 2242.4 2313.6 2383.7
2452.9 2522.1 2580.8 2635.6 2692.3 2756.7 2854.7 3016.2 3290.1 3692.9
4249.4 4929.9 5677.7 6451.5 7247.3 8060.5 8911.1 9679.1 10017.5 9360
7230 3628.5 1092.9 463.3 272 137.4 0
1840.7 1855.1 1876.2 1915.6 1966.6 2029.1 2096.3 2168.4 2238.6 2310.7
2388.5 2469.3 2550 2620.2 2698 2789.4 2923.9 3141.1 3470.8 3938.9
4615.6 5408.6 6333.2 7286.7 8289.2 9127.4 9815.6 10039.6 9409 7546.3
4701.1 1862.8 558.4 230.7 111.5 36.5 0
1840.7 1849.3 1866.6 1900.3 1950.2 2001.2 2067.5 2135.7 2204 2271.3
2350.1 2435.6 2521.2 2599 2690.4 2792.2 2943.1 3148.8 3455.5 3897.6
4505.1 5277.9 6165 7070.5 7904.8 8545.9 8866.9 8669.9 7805.8 5938.2
3395.9 1294.7 448.9 183.6 79.8 16.3 0
1840.7 1846.4 1857 1892.6 1935.8 1988.7 2045.4 2106.9 2172.3 2234.8
2305.9 2386.6 2463.5 2541.4 2625 2724 2845.1 3013.3 3233.4 3529.5
3954.3 4532 5223.1 5922.8 6509.1 6839.8 6786 6322.7 5484.5 4089.8
2245.3 863.1 337.4 168.2 106.7 40.4 0
1840.7 1835.9 1847.4 1876.2 1916.6 1966.6 2021.4 2075.2 2127.1 2172.3
2222.3 2268.4 2310.7 2344.3 2358.7 2356.8 2333.8 2291.5 2238.6 2188.6
2142.5 2123.3 2123.3 2084.8 1929.1 1629.2 1245.7 903.5 672.8 521.9
419.1 346 286.4 226.8 149.9 63.4 0
1840.7 1831.1 1841.6 1875.3 1919.5 1968.5 2021.4 2073.3 2123.3 2155
2170.4 2165.5 2146.3 2104 2036.7 1948.3 1841.6 1724.4 1599.4 1457.2
1318.7 1185.1 1057.3 939.1 831.4 745.9 669.9 614.2 561.3 505.6
437.3 370.1 294.1 217.2 131.7 59.6 0
1840.7 1825.3 1843.5 1878.2 1925.3 1978.1 2038.7 2094.4 2128.1 2141.5
2125.2 2083.8 2031.9 1965.6 1893.5 1808.9 1704.2 1586 1458.1 1323.5
1190.9 1066.9 958.3 866 784.3 717 660.3 627.7 586.3 532.5
465.2 373.9 289.3 205.7 119.2 61.5 0
1840.7 1824.3 1844.5 1886.8 1937.7 2000.2 2062.7 2106 2126.1 2123.3
2100.2 2066.5 2007.9 1928.1 1835.9 1742.6 1643.6 1529.2 1402.4 1272.6
1152.5 1052.5 963.1 886.2 816 753.6 717 683.4 684.4 689.2
644 562.3 499.8 388.3 269.1 179.7 0
1840.7 1829.1 1854.1 1899.3 1963.7 2025.2 2074.2 2112.7 2125.2 2122.3
2103.1 2061.7 1992.5 1907.9 1808.9 1705.1 1576.3 1437.9 1303.4 1183.2
1081.3 995.8 923.7 861.2 799.7 744.9 698.8 753.6 859.3 906.4
882.4 843.9 809.3 653.6 523.8 372 0
1840.7 1830.1 1860.9 1914.7 1976.2 2040.6 2086.7 2114.6 2123.3 2121.3
2104 2064.6 1999.3 1916.6 1796.5 1658 1496.6 1344.7 1198.6 1086.1
982.3 903.5 838.2 786.2 735.3 668 695.9 765.1 800.7 784.3
742 739.2 643 525.8 445 316.2 0
1840.7 1831.1 1865.7 1923.3 1990.6 2050.2 2092.5 2116.5 2126.1 2123.3
2106 2071.4 2020.4 1937.7 1807 1635.9 1446.6 1265.9 1109.2 980.4
875.6 802.6 750.7 707.4 639.2 626.7 663.2 704.5 691.1 652.6
622.8 593.1 485.4 397 335.5 237.4 0
1840.7 1832 1869.5 1930.1 2003.1 2059.8 2103.1 2128.1 2140.6 2137.7
2117.5 2089.6 2038.7 1944.5 1800.3 1612.9 1401.4 1190.9 1013.1 887.2
800.7 739.2 694 648.8 590.2 606.5 640.1 659.4 638.2 705.5
647.8 578.6 434.5 350.8 289.3 177.8 0
1840.7 1835.9 1871.4 1932 2000.2 2063.7 2106.9 2131.9 2146.3 2147.3
2132.9 2107.9 2058.9 1968.5 1821.4 1627.3 1404.3 1184.2 1001.6 876.6
795.9 734.3 688.2 639.2 582.5 599.8 632.5 651.7 629.6 699.7
647.8 527.7 420 347 288.4 139.4 0
